Catalog navigation
CAD model selection
Add for comparison
Selectable products: 1
671001
Company
Tece
Description
TECEdrainprofile shower profile, stainless steel - TECEdrainprofile shower profile
Bill of material
671001
CNSORDERNO
Article number
671001
PICTURE
Picture
tcb_670801.png
LODLEVEL
LOD Level
350
300
200
L
Length
1000
mm
B
Width
55 mm
PASS
Suitable for
Hansgrohe AXOR
O
Surface protection
Brushed Black Chrome
KT1
Shorttext 1
TECEdrainprofile shower profile, 1000 mm
KT2
Shorttext 2
Stainless steel, "Brushed Black Chrome"
WG
Commodity group
608
PG
Product group
3006080010
RG
Discount group
1
ME
Quantity unit
St.
GTIN
4027255067813
ASTEXT
Specification text
Specification text
HTML
Website
HTML
EF000040
Height
mm
EF000008
Width
mm
EF021457
Adjustable height
mm
EF025267
Grille for glass
EF025266
Grid for tiles
EF022329
Material grid
EF025262
Shape of perforation grid
EF000051
Shape
EF021924
Material gutter
EF010012
Material quality gutter
EF003973
EF011706
Suitable for application of waterproof membrane under tile floor
EF011707
Suitable for concrete floor
EF011708
Suitable for coated floor
EF011709
Suitable for vinyl floor
EF011794
Height carpeting
EF021505
With grid
EF025268
Material quality grid
EF022333
Length grid
mm
EF024683
Grid colour
Catalog Info
Local offices of Tece
  • TECE Österreich GmbH
  • NIEDERLASSUNGEN
  • Betriebsring 27
  • A-2483 Ebreichsdorf
  • Austria
  • TECE GmbH
  • Hollefeldstr. 57
  • D-48282 Emsdetten
  • Germany
  • TECE Schweiz AG
  • NIEDERLASSUNGEN
  • Gewerbestrasse 8
  • CH-8212 Neuhausen am Rheinfall
  • Switzerland
Classification
CNS
Object Properties:
Order Number: 671001
GTIN-Code: 4027255067813
Description short: Stainless steel, "Brushed Black Chrome"
Description long: TECEdrainprofile shower profile, 1000 mm
ETIM 9.0
Shower drain:
ETIM 10.0
Shower drain:
OmniClass
23-31 17 29 - Shower Drains:
OmniClass 2006
23-45 05 14 17 Showers:
Revit
(Metric) Generic Model face based:
Family category: Plumbing Fixtures
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Catalog Vendor Locations
Recommendations
Similar parts
Related Equipment
Additional Data
Select a country to see the local offices