Catalog navigation
CAD model selection
Add for comparison
Selectable products: 17
9650101
Company
Tece
Description
Glass facings - Glass facings
Bill of material
9650101
CNSORDERNO
Article number
9650101
PICTURE
Picture
tcb_9650101_w.png
LODLEVEL
LOD Level
350
300
200
F
Colour
Glas weiß
ASM
Exhibition samples
Nein
KT1
Shorttext 1
TECElux WC-Glasplatte
KT2
Shorttext 2
für Dusch-WC Toto + Geberit Glas weiß
GTIN
4027255030213
IDNR
9650101
ASTEXT
Specification text
Ausschreibungstext
HTML
Website
HTML
EF002169
Material
EF020833
For built-in flushing reservoir
EF023814
For urinal flushing
EF002147
Operation
EF022117
Operating method
EF023751
Suitable for front operation
EF021705
Covering plate material
EF000007
Colour
EF023752
Suitable for shelf operation
EF001438
Length
EF023753
With control panel
EF000008
Width
EF003625
Connection voltage
EF000040
Height
mm
EF023754
Length of control panel
mm
EF022412
Control panel width
mm
EF022413
Control panel height
mm
Catalog Info
Local offices of Tece
  • TECE Österreich GmbH
  • NIEDERLASSUNGEN
  • Betriebsring 27
  • A-2483 Ebreichsdorf
  • Austria
  • TECE GmbH
  • Hollefeldstr. 57
  • D-48282 Emsdetten
  • Germany
  • TECE Nederland BV
  • VESTIGING
  • Postbus 19
  • 9422 ZG Smilde
  • Netherlands
Classification
CNS
Object Properties:
Order Number: 9650101
GTIN-Code: 4027255030213
Description long: TECElux WC-Glasplatte
Description short: für Dusch-WC Toto + Geberit Glas weiß
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Generic Model face based:
Family category: Plumbing Fixtures
OmniClass 2006
23-45 05 21 11 21 Urinals:
OmniClass
23-31 21 13 - Water Flush Urinals:
IFC4
Building Element Proxy:
Delivery Countries
Germany:
Austria:
France:
Italy:
Netherlands:
Czech Republic:
Russia:
Spain:
Poland:
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Catalog Vendor Locations
Recommendations
Similar parts
Related Equipment
Additional Data
Select a country to see the local offices